??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BIS Z-502-PU1-10/E
HELP_VARIABLE
Company
Balluff
Description
Double-Ended Cordsets
Bill of material
BALLUFF BIS Z-502-PU1-10/E
VERF
Availability
Available
BC
Order code
BCC00RU
TC
Artikelbezeichnung
BIS Z-502-PU1-10/E
PX
Product view
43506_00
ICON
TRAFFIC
Customs number
85444290
TECH
Tech. Details
Tech. Detail
EDZ
BAL.BCC00RU
DESCRIPT
Description
Connection 1 = M12x1-Female, angled, 8-pin, A-coded, Connection 2 = M12x1-Male, straight, 8-pin, A-coded, Cable = PUR Shielded black, 10 m, drag chain compatible, Number of conductors = 8, Cable temperature, fixed routing = -40...90 °C, Cable temperature, flexible routing = -5...90 °C, Operating voltage Ub = 30 VDC / 30 VAC, Rated current (40 °C) = 2.0 A, IP rating = IP67, Approval/Conformity = CE, UKCA, WEEE
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.